Inquiry

A2. LED Driver Hall

Person in charge: Denny Hu      huminq@meanwell.com.cn

+86-20-3773-7100 ext.1006

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

UDP-200/300/400 Series

200W~400W Next-Generation Compact Power Supplies for LED Displays

MEAN WELL UDP-200/300/400 Series, 200W~400W Next-Generation Compact Power Supplies for LED Displays

Compared with the HSP/UHP series, the new UDP series benefits from a more compact size, higher power density, improved conversion efficiency, and stronger cost performance. The series is available in three output-current options (i.e., 40A, 60A, and 80A) and each offers three rated output-voltage options: 4.2V, 4.6V, and 5V...

More Information Comparison Chart of
UDP series and HSP/UHP series

SPWM-KN/MA Series

75W~240W LED Drivers Compliant with KNX and Matter Standards

MEAN WELL SPWM-KN/MA Series, 75W~240W LED Drivers Compliant with KNX and Matter Standards

The SPWM-KN series features a built-in KNX communication interface for direct connection to the KNX bus, enabling seamless integration with KNX systems for digital lighting control and complying with the KNX Data Secure requirements. The SPWM-MA series is based on Matter over Thread technology and complies with the Matter 1.5...

More Information SPWM Series E-DM

SPWM-75/150/240 Series

75W~240W Constant Voltage Dimming / Color Tuning LED Drivers

MEAN WELL SPWM-75/ 150/ 240 Series, 75W~240W Constant Voltage Dimming / Color Tuning LED Drivers

The SPWM-75/150/240 series features a light gray elongated plastic housing and terminal-style interfaces. The products allow flexible configuration of dimming, color temperature adjustment, and color tuning, achieving multi-functionality in a single unit. We are launching the 3-in-1 dimming and DALI-2 dimming/color tuning options now ....

More InformationSPWM Series E-DM

 
 

Media Center

DALI-2 Lighting System Solution Demo Kit

The demo Kit consists mainly of the DLC-02 Digital Controller, DTP-206-E Panel Switch, DLS-203-P Infrared Motion Sensor and DALI-2 LED Drivers. Simulating a commercial complex.Its main functions & features includes:
1. The SPWM-150-24DA2Q, when paired with RGBW light strips, can demonstrate color and brightness variations and is suitable for adjusting the ambiance in shopping malls.
2. The DLS-203-P infrared motion sensor, when paired with a DALI-2 driver, demonstrates the automatic control function of lights turning on when people arrive and off when people leave.
3. The DTP-206-E Panel Switch demonstrates DALI dimming control.
4. The XLG-50-H-DA2, when paired with luminaires, demonstrates outdoor floodlighting applications.
5. The XLC-60-24-DA2, when paired with constant-voltage light strips, demonstrates lighting applications for retail stores or public areas.

SPWM SeriesSPWM Series E-DM

 

Matter Smart Office Lighting Control Demo — XLC-MA Series

This demonstration showcases the MEAN WELL XLC-MA Series integrated with Apple HomePod. By setting up preferred lighting scenes on your smartphone, you can effortlessly control ambient lighting through voice commands—delivering the ultimate smart lighting experience with MEAN WELL.

Product InformationFull Application Guide

 

Matter Smart Home Application Demonstration Kit

MEAN WELL's Matter Smart Home Demonstration Kit primarily consists of the XLC-MA series LED drivers, NGE100U charger, smart hub, and more. It is designed to showcase the wireless dimming control of the XLC-MA driver and the interoperability between different ecosystems.
Key features of this kit include:
a) Supports both“Apple Home”and“Aqara Home” smart home platforms, allowing control of lighting devices via both Apple and Android devices.
b) Enables wireless control for turning lights ON/OFF, dimming, scene setting, and voice control.
c) Utilizes the NGE100U to power the smart hub and charge external smart devices.

More Information

 

Case Study

DALI-2 Smart Lighting System Application in Cinema Halls
DLS-2xx series
XLG-320-48-ABV Series
KNX series
  
81559