Inquiry

B4. Medical Power Supply Hall

Person in charge:  Frank Chen     frank@meanwell.com

+886-2-2299-6100   ext.614

 

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

NSP-2400 Series

New-generation 2400W AC-DC High-Reliability Compact Size Enclosed Type Power With PFC

MEAN WELL NSP-2400 Series, New-generation 2400W AC-DC High-Reliability Compact Size Enclosed Type Power With PFC

NSP-2400 inherits the advantages of NSP family, including outstanding reliability, high power density, and multifunctional integration. Compared with the previous-generation RSP-2400, the NSP-2400 features a 55% reduction in size, a wider 85–305Vac input range, and peak power output of 200% rated power. These enhancements enable the power supply...

More InformationComparison Chart of
NSP-2400 vs. RSP-2400 (PDF)

 

MSP-1600 Series

1600W Medical-Grade and Multi-Industry Enclosed Power Supply

MEAN WELL MSP-1600 Series, 1600W Medical-Grade and Multi-Industry Enclosed Power Supply

Built upon the proven NSP-1600 platform with enhanced design capabilities, the MSP-1600 Series introduces several key upgrades, including: more comprehensive regulatory certifications, ultra-low leakage current <500µA, an expanded operating temperature range of -40°C to +85°C, and programmable output voltage adjustment from 15% to 115%, among other advanced features....

More InformationComparison Chart of
MSP-1600 vs. NSP-1600 (PDF)

 

NSP-1000 Series

1000W Next-Generation Compact and Highly Reliable Enclosed Power Supply with Built-in PFC  

MEAN WELL NSP-1000 Series,  1000W Next-Generation Compact and Highly Reliable Enclosed Power Supply with Built-in PFC

The key highlights of the NSP-1000 include its compact size (L230 x W127x H41mm), powerful functionality, multiple industry safety certifications, and a 5-year warranty for outstanding reliability and durability. Additional features include an ultra-wide operating temperature range of -40 to +85°C (>+60℃ derating) and a low-noise cooling fan...

More InformationComparison Chart of
NSP-1000 vs. RSP-1000 (PDF)

 

Media Center

New-Generation Enclosed Type Power Supply With PFC— NSP series

The new MEAN WELL NSP series delivers higher efficiency and an ultra-compact form factor, offering a complete upgrade from the RSP series and enabling greater performance within the same installation space. With 200% peak power capability, it effortlessly handles inrush loads, and its wide –40 to +85°C operating temperature range ensures stable and safe operation even in harsh environments.

Covering a full power range from 75 to 2400W, the NSP series is certified for ICT, medical, home appliances, industrial control, and new energy applications, making it suitable for a wide variety of systems. Combined with a 5-year warranty and a high-reliability design, it is the ideal power solution for boosting system performance while reducing overall costs. Upgrade to the new-generation enclosed power supply today.

NSP Series E-DM

 

LOP Series Ultra Low Profile PCB Type Power Supply

MEAN WELL's LOP series are ultra slim PCB type power supplies offered in 200W, 300W, 400W, 500W and 600W options. The LOP-200/300 series features a compact size of 4"x2" while the LOP-400/500/600 come in the 5"x3" dimension. The LOP product line from MEAN WELL presents a selection of highly reliable, superior quality, and efficient PCB type power supplies, designed with a focus on safety and outstanding EMC performance. These power supplies are compatible with Class I or II systems, offering a high-performance and economical option for a diverse array of electronic instruments and devices.

 
 

NMP Series Introduction

NMP series is equipped with intelligent control functions, such as voltage and current control, remote power on and off, over temperature warning and DC OK signal, providing remote control and monitoring applications. For the performance of temperature control, fan speed is automatically adjusted through its internal temperature detection function. 1U miniaturized design significantly enlarges the power density. As for certifications, the NMP is medical (60601-1) and ITE (62368-1) dual safety approved.  

More Information
NMP Selection Tool
 

Case Study

MEAN WELL LOP-200 Series
MEAN WELL NMP1K2 Series
MEAN WELL NGE65 series
MEAN WELL MDS/MDD03/06 series
 
84778