Inquiry

B3. Charger & Inverter Hall

 

Person in charge:  Frank Chen     frank@meanwell.com

+886-2-2299-6100   ext.614

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

ES-SU1K/3K Series

1kW & 3kW Online UPS Systems

MEAN WELL ES-SU1K/3K Series, 1kW & 3kW Online UPS Systems

Following the strong market success of our online UPS series, ES-SU/TU Series, MEAN WELL further expands its portfolio to address a wider range of applications and power requirements. The enhanced lineup now includes models from 1kW to 3kW, complemented by a full range of UPS accessories such as communication interfaces and battery solutions— offering customers greater flexibility, scalability, and system integration value....

More Information

 

BIC-5K Series

5kW AC⇄DC Grid-Tied Bidirectional Energy Conversion Power Supply

MEAN WELL BIC-5K Series, 5kW AC⇄DC Grid-Tied Bidirectional Energy Conversion Power Supply

The BIC-5K is designed for bidirectional energy conversion. It can convert AC power to DC power to charge batteries, and recover DC energy, converting it back to AC power and feeding it into the grid. Through this energy recovery and reuse mechanism, enterprises and users can effectively reduce electricity costs while improving energy efficiency and lowering carbon emissions. Key specifications and features include high efficiency and energy savings...

More Information

 

ES-SU/TU Series

3kVA~10kVA Online UPS Systems

MEAN WELL ES-SU/TU Series: 3kVA~10kVA Online UPS Systems

MEAN WELL proudly introduces the ES-SU/TU Series online UPS systems. Available in 3kVA, 6kVA, and 10kVA output capacities, the series features both rackmount and tower configurations to suit diverse installation needs. Backed by a comprehensive 3-year warranty, the ES-SU/TU Series delivers high-efficiency, stable power for mission-critical applications such as data centers, telecom base stations, medical equipment and others.....

More information

 
 

Media Center

 

Green Energy Solutions — BIC-5K Series 5000W Bidirectional Power Supply

The BIC-5K is designed for bidirectional energy conversion. It can convert AC power to DC power to charge batteries. Key specifications and features include high efficiency and energy savings, <1ms seamless bidirectional switching, parallel operation up to 30 kW, built-in communication interfaces, a 5-year warranty, and comprehensive global certifications. Typical applications include battery cell formation and grading, battery test systems, power supply burn-in systems, energy storage systems, and V2G (Vehicle-to-Grid) applications.

More Information

 

Green Energy & Smart Control Demonstration — Taiwan Union Industrial Automation CORP

MEAN WELL is dedicated to advancing complete solutions in green energy, energy conservation, energy storage, and intelligent control. Collaborating with local partners worldwide, MEAN WELL aims to promote innovative and sustainable power solutions.
This video showcases real-world applications through a functional demonstration site at Taiwan Union Industrial Automation CORP. It highlights the integration and performance of various MEAN WELL products, including:

  • ●  MPPT Controller: PV-ML48-60
  • ●   Lead-Acid Battery: FT12-150
  • ●   Inverters: NTU-3200-148US, NTN-5K-248
  • ●  Energy Control Units: CMU2E, BIC-2200-48
  • ●  Lighting Controller: DLC-02
Together, these components offer one-stop shopping to help enterprises move toward ESG transformation through sustainable and intelligent energy infrastructure.

 

 

Off-grid Type DC-AC Industrial grade Inverter — NTS/NTU series

Are you still suffering from a power supply you bought misrepresenting the actual working power which prevents the charger from powering-on smoothly? or caus overtemperature protection to be triggered too easily? or frequent replacements due to the low durability of the product increase maintenance costs? MEAN WELL has launched a new generation of industrial-grade of inverters with reliability, and durability— the NTS&NTU series....

More Information

 

Case Study

MEAN WELL BIC-2200 series
 
MEAN WELL NTN-5K series, 5KW Off-Grid Industrial Grade 2-in-1 Charging Inverter
 
MEAN WELL NTN-5K series
 
MEAN WELL NTS-3200 series and NPP-1700 series
 
85496