Inquiry

B2. DC/DC Converter Hall

Person in charge:  Frank Chen     frank@meanwell.com

+886-2-2299-6100   ext.614

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

IQB150W8 Series

150W Quarter-Brick 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

MEAN WELL IQB150W8 Series, 150W Quarter-Brick 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

With the launch of the IQB150W8 Series, MEAN WELL becomes one of the few power supply manufacturers in the market offering a complete 8:1 ultra-wide input DC-DC converter portfolio spanning 1W to 150W. The comprehensive product range addresses low-, medium-, and high-power applications while providing customers with a completer and more competitive one-stop DC-DC power solution....

SKE/SKA/SKM W8 Series
DKE/DKA/DKM W8 Series

10W~50W 2”x 1” 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

MEAN WELL SKE/SKA/SKM/DKE/DKA/DKM W8 Series, 10W~50W 2”x 1” 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

Leveraging its strong R&D capabilities, MEAN WELL – following the launch of 8:1 ultra-wide input series in SIP (1W-9W), DIP (3W-20W), and 1” x 1” (10W-30W) packages – has introduced a new 2” x 1” package series with five power ratings: 10W, 15W, 20W, 30W, and 50W......

SKM/DKM W8 Series

10W~30W 1”x 1” 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

MEAN WELL SKM/DKM W8 Series, 10W~30W 1”x 1” 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter

The new generation 8:1 series supports an ultra-wide input range of 9~75Vdc. Compared to previous generations that required multiple models with 2:1 or 4:1 input ranges (such as 9-18Vdc, 18-36Vdc, 36~72Vdc, or 9~36Vdc, 18~75Vdc), the 8:1 series can cover common system voltages of 12Vdc, 24Vdc, and 48Vdc with a single unit.....

 

Media Center

New 8:1 Ultra-Wide Input DC-DC Converter

MEAN WELL's new 8:1 Ultra-Wide Input Isolated and Regulated DC-DC Converter Series supports a 9~75Vdc input range, allowing a single model to cover 12V, 24V, and 48V systems. With power ratings from 1W to 50W and multiple package options, it offers one of the industry's most comprehensive 8:1 DC-DC converter product lineup, delivering greater design flexibility, lower inventory costs, and reliable power solutions for a wide range of industrial applications.
SKE/SKA/SKM W8 & DKE/DKA/DKM W8 Series SKM/DKM W8 Series SCW/ SCWN/ DCW/ DCWN W8 Series SPA / DPA / SPB / DPB W8 Series SI06W8/DI06W8 Series

 

DDR Series Introduction

The DDR family consists of 15~480W DIN Rail type DC-DC converters, which has the advantages of easy assembly and disassembly, as well as neat and clean installation. The main features include: narrow width, fanless design, 2:1 or 4:1 wide input voltage, -40~+85℃ ultra-wide temperature, 3+1 parallel operation up to 1920W (by series), 4KVdc reinforced insulation, ITE CB/RCM/UL62368-1 and railway EN50155 certification. The DDR family is very suitable for industrial automation, ITE equipment, railway transportation and more.
More Information

Case Study

MEAN WELL DDR-480C Series
MEAN WELL RSD-500 Series
MEAN WELL NID100 Series
MEAN WELL N78xx-2 Series
 
87143