Inquiry

A4. PCB Type PSU Hall

Person in charge:  Frank Chen     frank@meanwell.com

+886-2-2299-6100  ext.614

    Product Introduction

    Product Roadmap

    For more information on new products and products under development, please click the link below.

    New Products

    IOB-05 Series
    IOB-15 Series

    5W/15W AC-DC On Board Type Power Module

    MEAN WELL IOB-05/15 series, 5W/15W AC-DC On Board Type Power Module

    The IOB-05/15 series are compact and stable AC-DC on board type power supply module. Key features include: miniaturized design, universal input range of 85~305Vac, ultra-low standby power consumption (<0.15W), -40~+85℃ ultra-wide operating temperature range, and comprehensive protection features to ensure reliable operation. It is especially suitable for installation on PCB boards inside space-constrained equipment such as industrial automation systems, power meters, and smart home devices....

    LOP-400/500/600 Series

    400W/500W/600W 5" x 3" Ultra Low Profile PCB Type Power Supply

    MEAN WELL LOP-400/500/600 Series, 400W/500W/600W 5" x 3" Ultra Low Profile PCB Type Power Supply

    This family offers a range of high reliability, high quality, high efficiency, and safety oriented built in PCB type power supplies with excellent EMC performance. They are suitable for use in Class I or II systems, providing a high performance and cost-effective solution for various electronic instruments and devices.Compared with the EPP/RPS-300/400/500 series on sale, the main differences of the LOP-400/500/600 series are: low profile design (1.08"~1.31" in height), offers a more comprehensive voltage range of 12V...

    LOP-200 Series
    LOP-300 Series

    200W & 300W 4" x 2" Ultra Low Profile PCB Type Power Supply

    MEAN WELL LOP-200/300 Series: 200W & 300W 4" x 2" Ultra Low Profile PCB Type Power Supply

    MEAN WELL 4" x 2" PCB type power supplies, including the EPP-150/200 and RPS-200 series, have been on the market for approximately 10 years, accumulating sales of several million units. They have been highly sought after and recognized in the market. However, with the trend towards miniaturization and high density in terminal equipment, there is a growing demand for thinner dimensions, higher power, and a wider operating temperature range in built-in PCB type power supplies. To meet these market demands, MEAN WELL is once again...

     

    Media Center

    Ultra Low Profile PCB Type Power Supply: LOP Series

    MEAN WELL's LOP series are ultra slim PCB type power supplies offered in 200W, 300W, 400W, 500W and 600W options. The LOP-200/300 series features a compact size of 4"x2" while the LOP-400/500/600 come in the 5"x3" dimension. The LOP product line from MEAN WELL presents a selection of highly reliable, superior quality, and efficient PCB type power supplies, designed with a focus on safety and outstanding EMC performance. These power supplies are compatible with Class I or II systems, offering a high-performance and economical option for a diverse array of electronic instruments and devices.

     
     

    EV Charging Solutions

    MEAN WELL power supplies for EV chargers include the board mount IRM series, the DIN Rail HDR series, the chassis mount UHP and HEP series. All four series provide reliable, fanless operation. Using convection or conduction cooling over a wide temperature range. The different series cover power range from 1W to 2300W, and the UHP and HEP series include high voltage output options. For more information, please refer to links below:

     
     

    MPM&MFM Series Introduction

    The MPM/MFM series are medical grade on-board type AC-DC module power supplies. Key features include miniature size, eco-friendly (high efficiency 91% & no load power consumption < 0.075W), meeting EN55011 Class B EMI performance without external components, compliance to medical 60601-1 safety, 2xMOPP, low leakage current <80μA, -40~+85°C wide operating temperature, and 3 years warranty. The products are suitable for type BF medical equipment, such as medical diagnostic equipment, portable medical instruments, or medical equipment that requires ultra-low standby power consumption.

     
     

    Case Study

    IOB-05 series
    LOP-400/500/600 Series: 400W/ 500W/ 600W Ultra Low Profile PCB Type Power Supply
    IRM-90 MFM-15 series
    80025