Inquiry

C1. Accessories Hall

 

Person in charge:  Jay Wang     jay.wang@powernex.com

+886-2-2299-6100  ext.124

Overview

C1 - Accessories Hall is designed to fulfill customers' one-stop shopping requirements. Through partnerships with premium suppliers identified by PowerNex Precision Technology, we offer a wide range of peripheral components (such as cabinets, distribution boxes, fans, cables, switches, terminals, etc.). We also provide comprehensive supporting services, enabling customers to save time on sourcing necessary power components.

All introduced components undergo internal usage and optimization at MEAN WELL to ensure their reliability and quality through stringent testing before being made available for purchase. For any service inquiries, please feel free to contact me by email or phone.

 

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

Slot-Type Photoelectric Sensors: MUS Series

The MUS Series features an integrated U-shaped optical design with the emitter and receiver housed in a single enclosure, eliminating optical alignment and simplifying installation. With a 3kHz high-speed response, 5~24VDC wide input range, and NPN/PNP open-collector outputs, the series can be easily integrated with PLCs and industrial control systems...

More Information Sensro Comparison Table

Fan Guards: FGM, FGP, FG3 Series

To provide customers with a more complete one-stop Power System Solution, PowerNex is pleased to introduce the FGM Metal Fan Guard Series, FGP Plastic Fan Guard Series, and FG3 3-in-1 Fan Filter Kit Series. These product families provide reliable cooling protection solutions for a wide range of applications and are suitable for industrial control systems, equipment cabinets, telecommunications equipment, ...

More Information

Compact Medium Power Relay: MRL01, MRLS01 Series

The MRL01D24-2Z08A features 2 Form C (DPDT) contact configuration with a rated switching current of up to 8A. Designed with 5,000VAC dielectric strength between the coil and contacts, it provides excellent electrical isolation, enhanced system safety, and superior EMI immunity.When paired with the MRLS01-2Z relay socket, the assembly supports DIN TH35-7.5 standard rail mounting and utilizes screw terminal connections...

More Information

 
 

Media Center

Smart Manufacturing: The Automated Conveyor Counter Demo

Watch how Jameco revolutionized their workflow using the Automated Conveyor Counter. By moving away from manual handwritten logs, the team now utilizes real-time sensor detection to track production totals instantly.


More Accessories information 

 

PowerNex Precision一 One-Stop Shopping Platform for Power Supply Complements

PowerNex Precision Technology integrates over 10,000 standard power supply products from MEAN WELL, together with a global network of 245 distributors and a comprehensive logistics system, to meet customers’ one-stop procurement needs for power components.
By adopting a “multi-brand, low minimum order quantity” sales model, we enable customers to access a wide range of options on a single platform. Whether you require solutions for green energy, energy storage, industrial applications, or related equipment, you can find the corresponding products at PowerNex Precision Website.

PowerNex Precision Products

 

PowerNex Partner | Tubular Anti-bending Type Inductive Proximity Sensor

PSC and PSD series are developed by RiKO company. These 2 series are specially used to detect conductors such as metals (iron, aluminum, copper and others). They can convert the movement information or presence information of the detected object into electrical signals.


More information

 
 

Case Study

PowerNex Distribution Box and LED strip
PowerNex 19 inch Rack Cabinet
PowerNex AC Cooling Fans
PowerNex DIN Rail TS35 Zinc Plated Steel
81065