Inquiry

C3. Green Energy Hall

Person in charge:  Machao He    hmc@meanwell.cc

+86-512-6508-8600 #1011

Overview

Green Energy Hall specializes in green energy and energy storage sectors. By leveraging the resources of the SDG Group and aligning with market demands, it conducts technological innovation, research, and development to offer advanced green energy technology products and application solutions.

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

 

New Products

PV-JAM Series

630W & 720W Double-sided Photovoltaic Modules

MEAN WELL PV-JAM Series, 630W & 720W Double-sided Photovoltaic Modules

To further strengthen its solar product portfolio, MEAN WELL is pleased to introduce the JA Solar PV-JAM Series high-efficiency photovoltaic modules. The new lineup includes 630W and 720W high-power modules, providing customers with .....

More Information

ES-HSI Series

6kW & 12kW Single/Three Phrase Energy Storage Inverters

MEAN WELL ES-HSI Series, 6kW & 12kW Single/Three Phrase Energy Storage Inverters

The ES-HSI series features dual MPPT inputs for flexible PV configuration and improved power generation efficiency. It supports both grid-tied and off-grid operation, ensuring continuous power supply to critical loads during outages ....

More Information

DJW/DJM Series

12V/7~12AH & 150AH Valve Regulated Sealed Lead Acid Batteries

LEOCH DJW/DJM Series, 12V/7~12AH & 150AH Valve Regulated Sealed Lead Acid Batteries

Building on its growing industry value network, MEAN WELL has further strengthened its strategic partnership with LEOCH International, a globally recognized battery manufacturer. Through this collaboration, the two companies have ....

More Information
 

Media Center

Single/Three Phrase Energy Storage Inverters: ES-HSI Series Introduction

The ES-HSI series features dual MPPT inputs for flexible PV configuration and improved power generation efficiency. It supports both grid-tied and off-grid operation, ensuring continuous power supply to critical loads during outages. Equipped with an HMI display and built-in Wi-Fi for real-time monitoring via APP, users can easily track PV generation, battery status, and load conditions. The system allows programmable priority settings among PV, grid, and battery based on time-of-use tariffs or backup needs, helping reduce electricity costs. It also supports generator input, up to 9 units in parallel for system expansion, and includes a built-in BMS (RS485) interface compatible with lead-acid and lithium batteries.

More Information

 

Balcony Energy Storage System Solution

MEAN WELL's balcony energy storage system solution is easy to install and compact in size. At the core of the system is the PV-SMI series microinverter, which features an IP67-rated waterproof design to withstand extreme weather and harsh environments. In addition, its built-in Wi-Fi communication capability enables convenient remote monitoring for users.

More Information

 

Off-Grid Energy Storage System Solution

MEAN WELL's off-grid energy storage system solution offers multiple load operating modes to meet diverse need. Moreover, the system supports various battery types and integrated with the CMU2E digital controller for intelligent energy management and control—ensuring efficient and reliable energy utilization.

More Information
 

Case Study

PV-ML Series, MPPT Solar Charge Controller and FT Series, 12V/38~150AH Valve Regulated Sealed Lead Acid Battery
MEAN WELL PV-ML Series, 20~60A MPPT Solar Charge Controller
MEAN WELL ES-S Series, 500W~2400W Portable Power Station
MEAN WELL PV-SMI Series, 1000VA/2000VA Micro Inverter

85296