Inquiry

B1. Green Adaptor Hall

Person in charge:  Frank Chen     frank@meanwell.com

+886-2-2299-6100  ext.614

Product Introduction

Product Roadmap

For more information on new products and products under development, please click the link below.

New Products

NGE30/45/65/90 Series

30W~90W Global Certified AC Interchangeable Wall-Mounted Green Adaptor

MEAN WELL NGE30/45/65/90 series, 30W~90W Global Certified AC Interchangeable Wall Mount Adaptor

Compared to the series of 24~60W SGA / SGAS / GSM / GE / GEM series that has been on the market for years, the NGE 30 / 45 / 65 / 90 has a significant distinction. The main difference lies in its simultaneous compliance with various safety standards such as 62368-1 / 60601-1 / 61558-1 / 60335-1, as well as additional certifications of CCC   ...

 

NGE12/18 Series

12W/18W Global Certified AC Interchangeable Wall-Mounted Green Adaptor

MEAN WELL NGE12/18 series, 12W/18W Global Certified AC Interchangeable Wall Mount Green Adaptor

Compared to the series of 5~18W GE/ GEM/ GS/ GSM/ SGA/ SGAS that has been on the market for years, the NGE12/ 18 has a significant distinction. The main difference lies in its simultaneous compliance with various safety standards such as 62368-1/ 60601-1/ 61558-1/ 60335-1, as well as additional certifications of CCC/ BSMI/ PSE. ...

 

GST360B Series

360W Class II Highly Reliable Industrial Grade and Green Adaptor (Level VI)

MEAN WELL GST360B series, 360W Class II Highly Reliable Industrial Grade and Green Adaptor (Level VI)

These series are rated for 360W power output and can support 450W peak load (3s). It can be operated in all types of environments with wide operating temperature -30~70℃, and strict component selection enables 3 years warranty. Additionally, it has safety certification for multiple countries worldwide, and passes Level VI international efficiency regulations, supporting carbon footprint reduction ...

 
 
 

Media Center

NGE Series: Global Certified AC Interchangeable Wall-Mounted Green Adaptor

MEAN WELL NGE series introduces next generation interchangeable wall-mounted AC adapters. With global certifications for up to six AC plug types, it enabling universal compatibility. The interchangeable adapters have simultaneous compliance of multiple safety standards, and providing a one model solution for multi field applications.

NGE12/18 series NGE30/45/65/90 series 

 

GST360A Series: 360W Highly Reliable Industrial Grade and Green Adaptor

The GST360A differentiate itself from consumer level power adaptors by having industrial grade durability, global market suitability, and environmentally friendly high efficiency design. This series is rated for 360W power output and can support 450W peak load (3s). It can be operated in all types of environments with wide operating temperature -30~70℃, and strict component selection enables 3 years warranty. Additionally, it has safety certification for multiple countries worldwide, and passes Level VI international efficiency regulations, supporting carbon footprint reduction both during standby and operation. The GST360A is suitable for commercial equipment, industrial instrument, and other equipment where high efficiency is critical. Common applications include 3D printer, POS system, gaming systems, portable speaker, portable stage lighting, PoE and others.
 

More Information
 

GST Series: 18W~280W Highly Reliable Industrial Grade and Green Adaptor

Since release of the MEAN WELL GST family in 2015, the subsequently released 18~280W models have been widely praised by the market and achieved millions of units sold annually. The series can be operated in all types of environments with wide operating temperature -30~70℃, and strict component selection enables 3 years warranty. Additionally, it has safety certification for multiple countries worldwide, and passes Level VI international efficiency regulations, supporting carbon footprint reduction both during standby and operation.
 

More Information

Case Study

MEAN WELL GST360A Series
MEAN WELL GST18 Series
MEAN WELL NGE65 series
MEAN WELL GST90 series
 
36563