A3. DIN Rail PSU Hall
Person in charge: Frank Chen frank@meanwell.com
+886-2-2299-6100 ext.614
Product Introduction

Product Roadmap
For more information on new products and products under development, please click the link below.
New Products
XDR-E Series
75W~960W 1Ø Input Ultra Slim & Cost-Effective DIN Rail Power Supply

The XDR-E series stands out for its exceptional balance of performance and value! Compared to the previous SDR/NDR/EDR series, the XDR-E features a significantly reduced size—23% to 45% smaller (depending on the model). It also offers a more complete product lineup, addressing the market gap for 240W/480W 12V models while expanding the entire series to include 36V options. With improved efficiency of up to 96%, a wider operating temperature range of -40 to +70℃, and compliance with more international regulations across various industries....
DRS-240/480 Series
240W / 480W All-in-One Intelligent Security Power Supply

The most attractive feature of DRS-240/480 is the multi-functional integration, which includes AC-DC power supply, battery charger, DC-UPS and communication monitor in a single compact package. Other outstanding features include 90~305Vac input applicable to all parts of the world, compliance with safety control regulations and alarm signals, and automatic load priority power balancing (the battery will be charged with excess power). Additionally, the product has built-in MODBus communication interface, and charging parameters can be adjusted via SBP-001. ....
DRC-180 Series
180W DIN Rail Type Security Power Supply

This product is suitable for installation in the TS-35/7.5 or TS-35/15 rails inside the power distribution box. Not only is the 90~264VAC voltage input applicable to all parts of the world, but also two models of 13.8VDC and 27.6VDC are planned for more customer selections. The DC output side is divided into the main output (CH1), which can be used for the load equipment and the auxiliary output (CH2), which can charge the battery at the same time. In addition, it also has AC OK, battery low voltage alarm, and can form a DC-UPS backup system with an external battery....
Media Center
DRS-240/480 Series: 240W / 480W DIN Rail Type All-in-One Intelligent Security Power Supply
MEAN WELL DRS-240/480 series are all-in-one DC power supplies for battery charging, DC-UPS and communications. The DRS series meet new regulations for building fire and security systems. With MODBus and CANBus options, it ensure fire protections operate and emergency lighting stays on in extreme conditions.
More Information
DIN Rail Introduction: Why & How to Choose MEAN WELL DIN Rail PSU
MEAN WELL is an international well-known brand. It has more than 200 distribution channels worldwide and sold to more than 80 countries. The full product line of DIN rail power supplies covers from 10 to 960W, nearly 200 models, including AC/DC 1~3 phase input, DC-DC and various peripheral modules. It has been widely used in industrial control automation, building automation, information communication equipment, railway transportation... and other industries.
More Information
DIN Rail Type Product Line Introduction
The portfolio of MEAN WELL DIN rail power supply is complete, including AC/DC metal and plastic case design, DC/DC, and peripheral modules. On demand, you can buy easily through MEAN WELL branch offices and more than 200 distribution channels in more than 80 countries.