Product Introduction

Product Roadmap
For more information on new products and products under development, please click the link below.
New Products
LRS-1200 Series
1200W Compact & Cost-Effective Enclosed Type Power Supply

Since its launch over 20 years ago, the MEAN WELL SE-1000 series has been a best-seller, widely used in industrial control, communication equipment, LED lighting, security systems, and other applications. However, as end devices continue to evolve toward miniaturization and higher energy efficiency, the SE-1000 series has gradually become insufficient to meet current market demands. To address this shift, MEAN WELL has introduced the new LRS-1200 series....
More Information
SHP-30K-HV Series
30KW 3 Phase 3 Wire High Efficiency Digital Power Supply

The global standard power supply leader, MEAN WELL, has officially launched the SHP-30K-HV series: A 2U rack type high wattage standard power supply that is highly demanded and expected by customers around the world. The series is currently the world's highest wattage 30KW AC/DC single unit power supply, features 3 phase 3 wire AC input and provides four standard models of DC output, including low voltage 55V (<60V SELV) ...
More Information
HRPG-1000N3 Series
1000W Enclosed Type Power Supply with 320% Peak Power

HRPG-1000N3 series, the brand new enclosed type power supply with 320% peak power that meets the customer's higher wattage requirements. The enclosed type applications are used in a wide range of industrial fields, including various motor equipment or electronic control applications. When operated with inductive loads such as motor products, a higher startup power needs to be provided at the moment; or when operated with electronic control circuits....
More Information HRP(G) Series Introduction
Media Center
30kW 3 Phrase 3 Wire or 3 Phrase 4 Wire High Efficiency Power Supply — SHP-30K-HV Series
SHP-30K-HV series is an AC three-phase input to high-voltage DC power supply. The output voltage can be divided into 55VDC, 115VDC, 230VDC, and 380VDC. The product is designed with a height of 2U and is suitable for equipment applications such as communications, semiconductors, food processing, and industrial automation.
Green Energy Solution — BIC-2200 Series (2200W Bidirectional Power Supply)
In supporting the growing demand for EV charging devices, battery testing and other energy storage systems, it maintains maximum efficiency to reduce operational costs. MEAN WELL's bidirectional power supply, BIC-2200 series, is your excellent power choice.
7500W 3 Phase 4 Wire High Voltage DC Output Power Supply — RST-7K5 series
MEAN WELL's high voltage DC output power supply, RST-7K5 series, provides 3 different DC output models, including 115V, 230V and 380V, which serve various industries, such as automatic industrial equipment, charging energy storage systems, centralized bus power, and many other applications. In addition, RST series also provides a choice of two different cooling methods, the forced-air cooling type with built-in fans (RST-7K5/15K) and the water-cooling type (RST-7K5L), either of which can be easily selected according to the characteristics of the equipment or the environment.
More Information